The 9873-K-V Vacuum Compatible Tiny Blank Plate Mount is our most compact mount for applications where space is truly tight. Designed with the same mechanical principles as our larger classic mounts, it offers over 2 mm of pure translation and ±4° of tilt for platform mounted optics. It has 6-80 adjustment screws and #2 (M2) clearance holes for mounting. All our Tiny mounts come standard without knobs. If you need knobs to adjust these mounts in your experiment, you can order our Model 9365 Tiny knobs.
| Model | 9873-K-V |
|---|---|
| Mechanism | Kinematic |
| Drive Type | Allen-Key |
| Adjustments | z, θx, θy |
| Special Features | Vacuum Compatible |
| Angular Range Categories | ±4 ° to ±7 ° |
| Sensitivity Categories | Larger than 6 arc sec |
| Angular Range | ±4 ° |
| Sensitivity | 14.3 arc sec |
| Adjustment Screw Thread | 80 TPI |
| Mounting Type | Clearance Hole for 2-56 or M2 Screws |
| Material | Stainless Steel |
| Vacuum Compatibility | 10-6 Torr |