9374

Model: 9374 » View Series Overview

Tiny Knob Adjustment Screw, 22.4 mm Travel, Ball Tip, 6-100

  • $29.88

Additional Photos

  • 934x_937x

    A = 1.22 in. (31.0 mm)

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 9374 Tiny Adjustment Screw is perfect if you need to build miniature mounts or positioners. This ball tip adjustment screw has 100 threads per inch and 22.4 mm of travel with knob adjustment. Built with the same proprietary process as our 1/4-80 screw sets, these screws feature tight tolerances and no excess grease, resulting in actuators with very smooth movement, high precision, and exceptional long-term and thermal stability.

Model 9374
Actuator Type Adjustment Screw
Adjustment Screw Thread 6-100
Lock Unbraked
Travel 0.88 in. (22.4 mm)
Length 1.22 in. (31.0 mm)
Style Tiny Screw Set
Tip Style Ball