The 9016-M Tiny Fiber Positioner is similar to our Model 9091 single-mode-fiber positioner. It achieves superior stability by mounting a single stage within a solid base and following pure kinematic principles to move the stage. Five degrees of freedom are obtained with minimal slop or error. Perfect for applications where you need precision but don't have a lot of space. M4 mounting thread.
| Model | 9016-M |
|---|---|
| Type | Fiber Positioner |
| Axes of Travel | X, Y, Z, Θx, Θy |
| Travel (X, Y, Z) | X, Y = 3 mm |
| Travel, Angular | 5 ° - θx, θy |
| Thread Type | M4 |
| Optical Axis Height | 0.38 in. (9.6 mm) |
| Travel | 3 mm |
| Resolution per 5 ° turn-X,Y Fine | 4.4 µm |
| Resolution per 5 ° turn-Z | 4.4 µm |
| Resolution per 5 ° turn-Θx, Θy | 347 µrad |
| Optical Input | Free Space |
| Fiber Type | Multi Mode |