Model: 77554 » View Series Overview

Liquid Light Guide, 39.4 in., 300-650 nm, 0.12 in. Core, 0.59 NA

  • $239.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 77554 Liquid Light Guide is more efficient and less expensive than a Fused Silica Fiber Bundle and you don’t have to worry about fiber breakage. This 39.4 inch length UV-VIS version has a 300 to 650 nm range and a 0.59 numerical aperture. It consists of a plastic tube covered by a protective aluminum spiral and covered by a PVC jacket. The inner tube is filled with a proprietary, transparent, anaerobic, non-toxic fluid. The 0.12 inch (3 mm) core is sealed at both ends with polished fused silica or glass windows and protected by an interlocking stainless steel sheathing. It has a 1.6 inch bend radius. This light guide is robust and long-lived in normal use and has 11 mm ferrules on the ends so they fit in any of our Fiber Holders.