Model: 68954 » View Series Overview

Adapter Kit, Q Series Lamp Housing to Light Intensity Controller/Timer

  • $327.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 68954 is an adapter kit used to connect a Series Q lamp housing to the Light Intensity Controller and Digital Timer.The kit connects to an unused port on the 60000 Q Series Lamp Housing. It includes two apertures, either of which can be inserted to prevent saturation of the feedback detector. Aperture opening are 1 mm (.039 inch) and 2 mm (.079 inch) diameter.

The kit may also be used to hold a 25.4 mm (1 inch) diameter optic, up to 6.1 mm (.024 inch) thick, when stacked together with the aperture.

This kit, used together with the 68950, is compatible with the 69907 and 69931 lamp power supplies.