Model: 6232 » View Series Overview

Secondary Focusing Lens Assembly, 6 in. FL, F/2.2, 3 Inch Flange

  • $1142.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 6232 Secondary Focusing Lens Assembly for Light Sources is used to focus the collimated beam from a condenser and create an image of the arc or filament one focal length (6 inches) away. It consists of a 3 inch (76.2 mm) diameter fused silica plano convex lens and a 3 Inch Series flanged lens holder. It has a 2.7 in. (69 mm) clear aperture, and F/2.2. The model 6237 3 inch lens holder is also available separately if you need to mount a different focal length lens.