561-RFC

Model: 561-RFC » View Series Overview

Fiber Chuck Rotation Mount

  • $99.99

Additional Photos

  • 561-RFC-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 561-RFC Fiber Chuck Rotation Mount is designed to hold 0.25 inch (6.35 mm) diameter fiber chucks on a 561 Series stage. Rotation of 360° in θx, with a sensitivity of 2° can be obtained.

Model 561-RFC
Type ULTRAlign™ Fiber Alignment Accessories
Load Capacity 5 lb (22 N)
Bearings Crossed Roller
Angular Deviation <100 µrad
Optical Axis Height 3.125 in. (79.4 mm)
Travel 3 mm
Angular Range 360° θZ mrad
Base Material Stainless Steel