Model: 41545 » View Series Overview

Plano-Convex Focusing Lens, 38.1 mm, UVFS, 63 mm FL, 190-2500 nm

  • $218.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References



The 41545 Focusing Lens is used to focus a collimated beam from a light source onto a fused silica fiber. This 1.5 inch (38.1 mm) diameter plano-convex lens is made with High purity UV grade fused silica. It has a 63 mm focal length and a 190 to 2500 nm range.