Model: 40554 » View Series Overview

Plano-Convex Focusing Lens, 38.1 mm, N-BK7/A, 63 mm FL, 330-2200 nm

  • $72.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References



The 40554 Focusing Lens is used to focus a collimated beam from a light source onto a glass fiber. This 1.5 inch (38.1 mm) diameter plano-convex lens is made with Select quality Borosilicate Crown Glass (N-BK7/A). It has a 63 mm focal length and a 330 to 2200 nm range.