OP-hi_en_windows-S-L

Model: 20Q20XAR.16 » View Series Overview

High-Energy Laser Wedged Window, 50.8 mm Diameter, 9.40 mm Thick, 650-1000 nm

  • $617.00
  • WEDGEDWI-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 20Q20XAR.16 High-Energy Laser Windows is specially designed to eliminate losses in vacuum cell applications and can be used as a vacuum window, convection barrier, or interferometer compensator plate. This 2 inch (50.8 mm) diameter optic is precision polished, select grade fused silica coated with hard refractory multilayers for very high damage threshold. A 30 arc min wedge between the polished faces eliminates fringe patterns and cavity feedback. Newport's AR.16 broadband NIR antireflection coating is applied for a 650 to 1000 nm wavelength range.

Model 20Q20XAR.16
Material UV Grade Fused Silica
Diameter 2.0 in. (50.8 mm)
Thickness 0.37 in. (9.4 mm)
Antireflection Coating 650-1000 nm (AR.16)
Surface Quality 15-5 scratch-dig
Surface Accuracy λ/10 @ 632.8 nm
Clear Aperture Central 80% of diameter
Wedge 30 ±15 arc min
Diameter Tolerance +0/-0.13 mm
Thickness Tolerance ±0.38 mm
Chamfers 0.38–1.14 mm face width
Chamfers Angle/Tolerance 45° ±15°
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended