Model: 20LP-NIR » View Series Overview

Precision Linear Polarizer, 50.8 mm, 30.5 mm Clear, 1100-1750 nm

  • $1552.00

Additional Photos

  • 20LP: A= 50.8 mm, B= 30.5 mm, C= 12.6 mm

Data Sheets

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 20LP-NIR Precision Linear Polarizers is constructed by laminating a polymer polarizing film between two high-precision glass or fused silica windows. Each window has a high-efficiency 1100 to 1750 nm broadband NIR antireflection coating. The assembly is mounted in a 2 inch (50.8 mm) diameter black anodized aluminum housing for protectionand provides a 30.5 mm clear aperture. The transmission axis is clearly marked. The result is a linear polarizer with high transmission and low wavefront distortion that are easy to mount.