OP-pinholefreemirrors-S-1

Model: 20D20DM.4 » View Series Overview

Laser Line Dielectric Mirror, 50.8 Dia, 12.7mm, λ/10, 632.8nm

  • $253.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 20D20DM.4 Laser Line Dielectric mirror is a highly efficient reflector optimized for the 632.8 nm wavelength. This 2 inch (50.8 mm) diameter mirror is made from a 12.7 mm thick Borofloat® 33 substrate. Borofloat has low thermal expansion and is an excellent substrate for most applications. The DM.4 coating is designed for use with HeNe lasers and has a center wavelength of 632.8 nm. The coating achieves greater than 99% reflectance, from 0–45° angle of incidence, for any polarization. This multilayer dielectric coating is extremely durable, making it resistant to damage from repeated cleaning. This mirror has a λ/10 surface flatness and a 15-5 surface quality.

Model 20D20DM.4
Mirror Shape Round
Wavelength Range 632.8 nm
Diameter 2.0 in. (50.8 mm)
Thickness 0.5 in. (12.7 mm)
Material Borofloat 33 or equivalent
Coating Type Laser Line Dielectric
Surface Quality 15-5 scratch-dig
Coating Code DM.4
Clear Aperture ≥central 80% of diameter
Reflectivity Rs, Rp>99% @ 632.8 nm
Angle of Incidence 0-45°
Surface Flatness λ/10 at 632.8 nm over the clear aperture
Chamfers 0.38–1.14 mm face width
Chamfers Angle/Tolerance 45° ±15°
Diameter Tolerance +0/-0.13 mm
Thickness Tolerance ±0.25 mm
S2 Surface Ground
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended