FG-p10_1-S

Model: 20BPF70-450 » View Series Overview

Bandpass Filter, 50.8 x 50.8 mm, 450±10 nm Center, 70±30 nm FWHM

  • $316.00
  • BAND-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 20BPF70-450 Bandpass Filter is a 2 x 2 inch (50.8 x 50.8 mm) square bandpass filter with a center wavelength of 450 ± 10 nm and a Full Width Half Max of 70 ± 30 nm. See Curve 22, for transmission graph. Our Bandpass Filters pass a narrow spectral band of UV, visible, or NIR radiation and reject out-of-band wavelengths from the X-ray to the far IR. Applications include spectral radiometry, medical diagnostics, chemical analysis, colorimetry, astronomy, and wherever spectral isolation is required.

Model 20BPF70-450
Type Bandpass Filters
Dimensions 2.0 x 2.0 in. (50.8 x 50.8 mm)
Center Wavelength 450 nm
FWHM 70±30 nm
Minimum Peak Transmission 60 %
Effective Index of Refraction ne 1.79
Surface Quality 80-50 scratch-dig; F/F per MIL-F-48616 scratch-dig
Thickness 0.125 in.
Wavelength Shift with Temperature 0.01 to 0.02 nm/° C nm/°C
Humidity Resistance Per MIL-STD-810E, method 507.3, procedure III, modified to 5 cycles
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended
Damage Threshold Not for high power lasers
Center Wavelength Tolerance ±10 nm