10SWF-1050-B

Model: 10SWF-1100-B » View Series Overview

Short-Pass Filter, 25.0 mm Dia., 1100±11 nm Cut-On, 510-1085 nm Transmittance

  • $263.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 10SWF-1100-B Short-Pass Filter is a 0.98 in. (25.0 mm) diameter filter with a cut-on wavelength of 1100 ±11 nm with transmittance of 510-1085 nm, and rejection wavelength at 1140-1530 nm. Our short and long-wave pass filters have a steep transition between the region of transmission and reflection — much steeper than colored glass filters. This short-wave pass filters have out-of-band rejection OD≥ 4 with ≥ 91% transmission in the pass band and cut-off slope < 1%, making it ideal for wide variety of applications.

Model 10SWF-1100-B
Type Short Wave Pass Filters
Diameter 0.98 in. (25.0 mm)
Cut-on/Cut-off Wavelength 1100 nm
Transmittance Range 510 - 1085 nm
Surface Quality 40-20 scratch-dig
Thickness 0.12 in.
Angle of Incidence
Diameter Tolerance +0.0/-0.2 mm
Thickness Tolerance ±0.1 mm
Cut-on/Cut-off Wavelength Tolerance ± 11 nm
Humidity Resistance Per MIL-STD-810E, Method 507.3, Procedure III Modified to 7 cycles
Pass Band Transmission ≥91% average
Rejection Band Blocking 1140-1530 nm