FG-p10_1-S

Model: 10BPF10-690 » View Series Overview

Bandpass Filter, 25.4 mm Diameter, 690±2 nm Center, 11±2 nm FWHM

  • $145.00
  • BAND-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 10BPF10-690 Bandpass Filter is a 1 inch (25.4 mm) diameter bandpass filter with a center wavelength of 690 ± 2 nm and a Full Width Half Max of 11 ± 2 nm. See Curve 15, for transmission graph. Our Bandpass Filters pass a narrow spectral band of UV, visible, or NIR radiation and reject out-of-band wavelengths from the X-ray to the far IR. Applications include spectral radiometry, medical diagnostics, chemical analysis, colorimetry, astronomy, and wherever spectral isolation is required.

Model 10BPF10-690
Type Bandpass Filters
Diameter 1.0 in.
Center Wavelength 690 nm
FWHM 11±2 nm
Minimum Peak Transmission 50 %
Effective Index of Refraction ne 2.0
Surface Quality 80-50 scratch-dig; F/F per MIL-F-48616 scratch-dig
Thickness 0.25 in.
Wavelength Shift with Temperature 0.01 to 0.02 nm/° C nm/°C
Humidity Resistance Per MIL-STD-810E, method 507.3, procedure III, modified to 5 cycles
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended
Damage Threshold Not for high power lasers
Center Wavelength Tolerance ±2 nm