The 10BC16PC.10 Laser Line Polarizing Cube Beamsplitter provides efficient narrowband polarization for higher power lasers. This polarizer consists of a pair of precision 1 inch (25.4 mm) right-angle prisms carefully cemented together to minimize wavefront distortion. The hypotenuse of one of the prisms is coated with a multilayer dielectric polarizing beamsplitter coating optimized for the 1300 nm laser line. The four faces are antireflection coated with a multilayer dielectric coating to minimize surface reflection losses. An unpolarized beam is split into two orthogonal, linearly polarized components. P-polarized light is transmitted, while s-polarized light is reflected, both with negligible absorption. The extinction ratio is better than 1000:1. This cube is recommended for use in pulsed laser systems and for purifying polarization in multimode, high-power lasers.
| Model | 10BC16PC.10 |
|---|---|
| Shape | Cube |
| Type | Laser Line Polarizing Cube Beamsplitters |
| Material | Grade A BK7 |
| Dimensions | 1.0 x 1.0 x 1.0 in. (25.4 x 25.4 x 25.4 mm) |
| Thickness | 1.0 in. (25.4 mm) |
| Surface Quality | 20-10 scratch-dig |
| Surface Accuracy | ≤λ/4 at 632.8 nm over the clear aperture |
| Angle of Incidence | 0°±3 ° |
| Antireflection Coating | 1300 nm (PC.10) |
| Thickness Tolerance | ±0.254 mm |
| Wavelength | 1300 nm |
| Efficiency | Tp >95%, Rs >99.8% |
| Extinction Ratio | Tp/Ts >1,000:1 (PC.1 and PC.2 >500:1) |
| Wavefront Distortion | ≤λ/4 at 632.8 nm over the clear aperture |
| Transmitted Beam Deviation | ≤5 arc min |
| Reflected Beam Deviation | 90° ±5 arc min |
| Orientation | To avoid damage, beam should enter prism marked with a dot |
| Clear Aperture | Central diameter, >80% of dimension |
| Temperature Range | -50 to 90 °C |
| Damage Threshold | 2000 W/cm2 CW, 1 J/cm2 with a 10 nsec pulse @ 1064 nm, typical |
| Durability | MIL-C-675C, moderate abrasion million cycles |
| Cleaning | Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended see Care and Cleaning of Optics |