The 10B20BS.1 Broadband Dielectric Beamsplitter is made of BK7 glass, 25.4 mm in diameter, 6.1 mm thick, with a surface flatness of λ/10, and coated for 480-700 nm. Our broadband dielectric beamsplitters are designed to provide general purpose laser beamsplitting and combining for visible through near infrared applications. Each coating is essentially achromatic across a wide spectral band so that a single optic will work for the entire range of a particular tunable laser, for several laser diode wavelengths, or for most visible laser wavelengths.
| Model | 10B20BS.1 |
|---|---|
| Shape | Round |
| Type | Beamsplitter |
| Material | Grade A BK7 |
| Diameter | 1.0 in. (25.4 mm) |
| Thickness | 0.24 in. (6.1 mm) |
| Surface Quality | 15-5 scratch-dig |
| Angle of Incidence | 45 ° |
| Antireflection Coating | 480-700 nm (BS.1) |
| Diameter Tolerance | +0/-0.13 mm |
| Thickness Tolerance | ±0.38 mm |
| Wavelength Range | 480 to 700 nm |
| Wedge | 30 ±15 arc min |
| Efficiency | Ravg < 0.75% @ 400-700 nm |
| Chamfers | 0.25-0.76 mm face width |
| Chamfers Angle/Tolerance | 45° ±15° |
| Clear Aperture | > central 80% of diameter |
| Damage Threshold | 500 W/cm2 CW, 0.5 J/cm2 with 10 nsec pulses, typical |
| Durability | MIL-C-675C, moderate abrasion million cycles |
| Cleaning | Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended see Care and Cleaning of Optics |