Buy discounted high performance Newport Optics. These high quality optics are at an exceptional value. Offered at 10-30% discounted from list price, these products are an excellent choice for existing or new research applications. These items are offered for a limited only, so purchase them before they are sold out.
| Model | 05RP02-37 |
|---|---|
| Type | Zero-Order Quartz Waveplates |
| Clear Aperture | 8.0 mm |
| Material | Quartz, Schlieren Grade |
| Thickness | 0.25 in. (6.35 mm) |
| Surface Quality | 10-5 scratch-dig |
| Damage Threshold | 2 J/cm2 with 10 nsec pulses, typical |
| Construction | Two plates, air spaced |
| Diameter | 12.7 mm |
| Diameter Tolerance | +0/-0.076 mm |
| Retardation | λ/2 |
| Retardation Accuracy | ±λ/300 |
| Wavefront Distortion | ≤λ/10 at 632.8 nm over the full aperture |
| Reflectivity per Surface | Laser Line V-coating, R <0.25% |
| Cleaning | Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended, caution: fragile, thin optic |